QFS-026-04.25-L-D-A - 0.635 mm Q2™ High-Speed Rugged Ground Plane Socket Strip

Features

  • 0.635 mm pitch (.025")

  • Up to 156 positions

View Mating Products:
Mating Products
OEM Pricing
Breaks 52 104 468 988 2288
Price $10.229 $8.138 $7.440 $6.046 $4.652
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
25 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mating Parts
qms-026-09.75-sl-d-a
QMS-026-09.75-SL-D-A

0.635 mm Mini Edge Card Connector, Vertical

Add to Cart
qms-026-05.75-l-d-a
QMS-026-05.75-L-D-A

0.80 mm High-Speed Edge Card Connector, Vertical

Add to Cart
qms-026-06.75-l-d-a
QMS-026-06.75-L-D-A

0.80 mm High-Speed Edge Card Connector, Right-Angle

Add to Cart
qms-026-01-sl-d-ra
QMS-026-01-SL-D-RA

Q2™ High-Speed Differential Pair Rugged Ground Plane Header, 0.635 mm

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: COSTA RICA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.