QMS-026-06.75-L-D-A - .635mm High-Speed Ground Plane Header, 52 Pin, 6.75mm Body Ht, 10µin Gold/Tin, A Pin
Features
0.635 mm pitch (.025")
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 56 | 112 | 224 | 448 | 2184 |
| Price | $10.766 | $8.566 | $7.832 | $6.365 | $4.897 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMS-026-06.75-L-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QMS-026-06.75-L-D-A-TR | 0 | Tape & Reel | 1 | 325 | Packaging | No |
| QMS-026-06.75-H-D-A | 0 | Tray | 1 | 56 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (56 parts per package) |


