QMS-052-05.75-H-D-A-GP - .635mm High-Speed Ground Plane Header, 104 Pin, 5.75mm Body Ht, 30µin Gold/Flash, Guide Post, A Pin
Features
0.635 mm pitch (.025")
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $31.236 | $29.568 | $27.876 | $25.188 | $22.092 | $18.948 | $15.900 | $13.416 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMS-052-05.75-H-D-A-GP-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| QMS-052-05.75-L-D-A-GP | 0 | Tray | 42 | 42 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (42 parts per package) |
