QMS-052-05.75-L-D-A-GP - .635mm High-Speed Ground Plane Header, 104 Pin, 5.75mm Body Ht, 10µin Gold/Tin, Guide Post, A Pin
Features
0.635 mm pitch (.025")
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 42 | 84 | 126 | 210 | 462 | 1302 |
| Price | $18.130 | $17.688 | $14.073 | $12.866 | $10.456 | $8.045 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMS-052-05.75-L-D-A-GP-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QMS-052-05.75-L-D-A-GP-TR | 0 | Tape & Reel | 1 | 225 | Packaging | No |
| QMS-052-05.75-H-D-A-GP | 0 | Tray | 1 | 42 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (42 parts per package) |
