RF047-11RP9-11RP9-1651 50 Ohm .047" Diameter RF Flexible Cable Assembly
Features
28 AWG, CCA 047 (.047") cable
RF047 end 2 options: SMA and HMHF1. Visit the next page to build your solution.
U.FL compatible plug to 500 cycles (HMHF1)
Impedance: 50 Ω
VSWR: See RF047 Report
Capacitance: 95.14 pF/meter
Operating Temp: -65 ºC to +165 ºC
Insertion Loss: See RF047 Report
Bend Radius: 5.0 mm Min
Frequency Range: 20 GHz max (cable & connector dependent)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| RF047-11RP9-11RP9-1600 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0950 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0800 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0700 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0610 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0530 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0508 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0457 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0305 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-3000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0267 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0254 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0230 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0220 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0200 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0178 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| RF047-11RP9-11RP9-0165 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

