RF047-A-92SJ-92SP-0555 50 Ohm .047" Diameter RF Flexible Cable Assembly

Features

  • Operating Temp: -65 ºC to +165 ºC

  • Insertion Loss: See RF047 Report

  • Bend Radius: 5.0 mm Min

  • Frequency Range: 20 GHz max (cable & connector dependent)

Online Pricing is not available for this part.
Part-specific Documents
Prints
Mates and Related Components

Related Components

Series Image for RF047-A
RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Antimony, Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
PFAS Contains PFA and FEP
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.