RF058-01BJ1-01BJ1-0150 50 Ohm RF Cable Assembly, RG 58 Cable
Features
20 AWG, RG 58 cable
RF058 end 2 options: SMA, TNC and N Type. Visit the next page to build your solution.
Single or double ended
Impedance: 50 Ω
Bend Radius: 49.5 mm Min
VSWR: See RF058 Graph
Capacitance: 102 pF/meter
Operating Temp: -50 ºC to +90 ºC
Frequency Range: 1 GHz max (cable & connector dependent)
Insertion Loss: See RF058 Graph
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |