S1SD-02-30C-GF-59.71-L2 - 1mm (.0394 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Latching, Micro Mate™
The S1SD is a double row discrete wire assembly using a 1.00 mm pitch. Available in custom cable lengths, the S1SD uses PVC cable and is designed to mate with T1M board mounted connectors or T1SD and T1PD micro wire cable assemblies.
Features
28 and 30 AWG cable
Crimp-style dual leaf contact
2 through 20 contacts per row
1.00 mm (.0394") pitch
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
| Price | $10.428 | $9.638 | $9.111 | $8.782 | $7.559 | $7.152 | $6.337 | $5.523 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |