S1SD-07-28-GF-34.17-L - 1mm (.0394 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Latching, Micro Mate™
The S1SD is a double row discrete wire assembly using a 1.00 mm pitch. Available in custom cable lengths, the S1SD uses PVC cable and is designed to mate with T1M board mounted connectors or T1SD and T1PD micro wire cable assemblies.
Features
28 and 30 AWG cable
Crimp-style dual leaf contact
2 through 20 contacts per row
1.00 mm (.0394") pitch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $15.161 | $14.353 | $13.814 | $13.477 | $11.601 | $10.976 | $9.725 | $8.475 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| S1SD-07-28-GF-33.50-L | 0 | Layer | 1 | 0 | Cable Length | No |
| S1SD-07-28-GF-25.00-L | 0 | Layer | 1 | 0 | Cable Length | No |
| S1SD-07-28-GF-20.00-L | 0 | Layer | 1 | 0 | Cable Length | No |
| S1SD-07-28-GF-50.00-L | 0 | Layer | 1 | 0 | Cable Length | No |
| S1SD-07-28-GF-14.00-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SD-07-28-GF-12.00-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SD-07-28-GF-10.00-L | 0 | Layer | 1 | 0 | Cable Length | No |
| S1SD-07-28-GF-09.50-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SD-07-28-GF-06.00-L | 0 | Layer | 1 | 0 | Cable Length | No |
| S1SD-07-28-GF-05.00-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
