S1SDT-03-28-GF-18.00 - 1mm (.0394 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Latching, Micro Mate™
The S1SDT is a double row discrete wire assembly using a 1.00 mm pitch. Available in custom cable lengths, the S1SDT uses Teflon™ fluoropolymer wire and is designed to mate with T1M board mounted connectors or T1SDT and T1PDT micro wire cable assemblies.
Features
28 and 30 AWG Teflon™ fluoropolymer cable
Crimp-style dual leaf contact
2 through 20 contacts per row
1.00 mm (.0394") pitch
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
| Price | $6.633 | $5.995 | $5.571 | $5.305 | $4.567 | $4.321 | $3.829 | $3.336 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |