S1SS-10-28C-GF-99.99 1mm (.0394 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Latch Option, Micro Mate™
The S1SS is a single row discrete wire assembly using a 1.00 mm pitch. Available in custom cable lengths, the S1SS uses PVC cable and is designed to mate with T1M board mounted connectors or T1SS and T1PS micro wire cable assemblies.
Features
28 or 30 AWG
Crimp-style dual leaf contact
2, 3, 5, 7, 10, 15 and 20 contacts
1.00 mm (.0394") pitch
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
| Price | $24.456 | $23.153 | $22.282 | $21.739 | $18.193 | $17.012 | $14.647 | $12.284 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |