S1SS-10-30-GF-07.00-L 1mm (.0394 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Latch Option, Micro Mate™
The S1SS is a single row discrete wire assembly using a 1.00 mm pitch. Available in custom cable lengths, the S1SS uses PVC cable and is designed to mate with T1M board mounted connectors or T1SS and T1PS micro wire cable assemblies.
Features
28 or 30 AWG
Crimp-style dual leaf contact
2, 3, 5, 7, 10, 15 and 20 contacts
1.00 mm (.0394") pitch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4500 |
| Price | $5.431 | $4.909 | $4.562 | $4.344 | $3.636 | $3.400 | $2.928 | $2.455 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| S1SS-10-30-GF-08.00-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SS-10-30-GF-06.00-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SS-10-30-GF-05.94-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SS-10-30-GF-05.00-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SS-10-30-GF-04.00-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SS-10-30-GF-10.00-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SS-10-30-GF-03.94-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| S1SS-10-30-GF-02.00-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
