S2SS-07-24C-L-02.75-D-NDS - 2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Latch or Screw Option, Tiger Eye™
Features
2.00 mm (.0787") pitch
Polarized, single row system to 20 pins
High-performance Tiger Eye™ contacts
24 to 30 AWG PVC wire
Mating shrouded terminal strips available
Metal latch and screw down options
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
| Packaging Type: Layer |