SEAF-40-05.0-L-04-2-A-K-FR - .050" SEARAY High-Speed 56Gbps Array Receptacle Connector, 160 Pin, 4 Row, 10µin Gold/Tin, 5mm Ht, RoHS, A Pin, K Pad, FR
SEARAY™ is an open-pin-field array .050" (1.27 mm) pitch connector. Available with up to 500 pins, SEARAY™ maximizes design and routing flexibility for single-ended or differential pair configurations, and for power, signal, or ground. SEARAY™ uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. SEAM/SEAF are Extended Life Product™ certified to 5,000 cycles and 150º operating temperature with SureCoat™ palladium nickel with gold flash plating.
Features
56 Gbps PAM4 performance
.050" (1.27 mm) pitch
Up to 500 I/Os
Rugged Edge Rate® contact
Current rating: 2.7 A max
Voltage rating: 240 VAC/ 339 VDC max
Stack heights from 7 mm to 18.5 mm
Lower insertion/withdrawal forces
Solder charge termination
IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Extended Life Product™ certified to 5,000 cycles and 150º operating temperature with SureCoat™ palladium nickel with gold flash plating. See E.L.P.™ test report.
Analog Over Array™ capable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||
|---|---|---|---|
| Breaks | 375 | 750 | 1500 |
| Price | $10.250 | $8.766 | $7.515 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAF-40-05.0-L-04-2-A-K-TR | 0 | Tape & Reel | 1 | 375 | Packaging | No |
| SEAF-40-05.0-S-04-2-A-K-FR | 0 | Tape & Reel | 375 | 375 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (375 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
