SEAF-40-05.0-P-08-2-A-LP-K-TR - .050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket
SEARAY™ is an open-pin-field array .050" (1.27 mm) pitch connector. Available with up to 500 pins, SEARAY™ maximizes design and routing flexibility for single-ended or differential pair configurations, and for power, signal, or ground. SEARAY™ uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. SEAM/SEAF are Extended Life Product™ certified to 5,000 cycles and 150º operating temperature with SureCoat™ palladium nickel with gold flash plating.
Features
56 Gbps PAM4 performance
.050" (1.27 mm) pitch
Up to 500 I/Os
Rugged Edge Rate® contact
Current rating: 2.7 A max
Voltage rating: 240 VAC/ 339 VDC max
Stack heights from 7 mm to 18.5 mm
Lower insertion/withdrawal forces
Solder charge termination
IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Extended Life Product™ certified to 5,000 cycles and 150º operating temperature with SureCoat™ palladium nickel with gold flash plating. See E.L.P.™ test report.
Analog Over Array™ capable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAF-40-05.0-P-08-2-A-LP-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SEAF-40-05.0-L-08-2-A-LP-K-TR | 0 | Tape & Reel | 1 | 100 | Plating | No |
| SEAF-40-05.0-S-08-2-A-LP-K-TR | 0 | Tape & Reel | 1 | 100 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
Evaluation and Development Kits
SEARAY™ SI Evaluation Kit
REF-219213-X.XX-01
Company: Samtec
Samtec's SEARAY™ product family offers the industry’s largest portfolio of high-speed, high-density open-pin-field arrays. The SEARAY™ SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing a number of SEARAY™ connectors in mezzanine, coplanar and right-angle configurations. The SEARAY™ SI Evaluation Kit (REF-219213-X.XX-01) delivers a high-quality system of four PCBs with robust mechanical design. Please contact Samtec’s technical experts at [email protected] for additional information.
VITA™ 57.1 FMC™ Extender Card
REF-228680-01
Company: Samtec
Engineers prototyping with industry-standard FPGA evaluation and development kits often leverage the FMC interface for I/O expansion that fits their application needs. In some cases, the mating height of the standard FMC connectors may prevent fully leveraging the connectivity options of all FMC+ modules. In response to that need, Samtec has developed the FMC Extender Card (REF-228680-01) for placement between FPGA Carrier Cards and FMC Modules. This increased space can be used for additional I/O expansion during development. The FMC Extender Card also provides a cost-effective option for extending the life of the FPGA Carrier Card HPC connectors used as test platforms.
VITA™ 57.4 FMC+™ Extender Card
REF-212564-01
Company: Samtec
Engineers prototyping with industry-standard FPGA evaluation and development kits often leverage the FMC+™ interface for I/O expansion that fits their application needs. In some cases, the mating height of the standard FMC+™ connectors may prevent fully leveraging the connectivity options of all FMC+™ modules. In response to that need, Samtec has developed the FMC+™ Extender Card for placement between FPGA Carrier Cards and FMC+™ Modules. This increased space can be used for additional I/O expansion during development. The FMC+™ Extender Card also provides a cost-effective option for extending the life of the FPGA Carrier Card HSPC connectors used as test platforms.
Virtex® UltraScale+ FPGA VCU118
REF-194194-03
Company: Xilinx®
VCU118 FMC+™ HSPC Active Loopback Card: This loopback mezzanine card was designed to be used in conjunction with the Xilinx® UltraScale+ VCU118 Development board and is included in the VCU118 Development Kit available from Xilinx®. The mechanical design of the loopback card is based on an elongated version of the VITA™ 57.4 single width mezzanine card. This same loopback card is also available from Samtec as a standalone product to aid in FMC+™ development environments. This product is only available with Samtec's Flyover® QSFP28 Twinax Cable Assembly (HDR-193805-01-ECUE) and aluminum faceplate attached.
SEARAY™ Analog Over Array™ SI Evaluation Kit
REF-231562-X.XX-XX
Company: Samtec
Samtec's SEARAY™ product family offers the industry's largest portfolio of high-speed, high-density open-pin-field arrays. The SEARAY™ Analog Over Array™ SI Evaluation Kit provides system designers, SI engineers and RF engineers an easy-to-use solution for testing the RF capabilities of SEARAY™ connectors. The SEARAY™ Analog Over Array™ SI Evaluation Kit (REF-231562-X.XX-XX) delivers a high-quality system of two PCBs with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.
Protocols
| PDR | IB EDR | 32GFC | 64GFC | IB HDR | 128GFC | IB NDR | 256GFC | IB XDR |
|---|---|---|---|---|---|---|---|---|
| 25.8 Gbps | 28.05 Gbps | 28.9 Gbps PAM4 | 53.13 Gbps PAM4 | 56.1 Gbps PAM4 | 106.25 Gbps PAM4 | 112.2 Gbps PAM4 | 200 Gbps PAM4 | |
| 56 Gbps PAM4 | Capable | Capable | Capable | Capable | Capable | No | No | No |
| PDR | USB 10Gbps | PCIe 4.0 | USB 20Gbps | PCIe 5.0 | USB 40Gbps | USB 80Gbps | PCIe 6.0 | PCIe 7.0 |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 16 Gbps | 20 Gbps | 32 Gbps | 40 Gbps | 40 Gbps | 64 Gbps PAM4 | 128 Gbps PAM4 | |
| 56 Gbps PAM4 | Capable | Capable | Capable | No | No | No | No | No |
| PDR | Ethernet | Ethernet | Ethernet | OIF CEI 56G | Ethernet | OIF CEI 112G | Ethernet | OIF CEI 224G |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 25 Gbps | 50 Gbps PAM4 | 56 Gbps PAM4 | 100 Gbps PAM4 | 112 Gbps PAM4 | 200 Gbps PAM4 | 224 Gbps PAM4 | |
| 56 Gbps PAM4 | Capable | Capable | Capable | Capable | No | No | No | No |
| PDR | SATA 2.0 | SAS 2.0 | SATA 3.0 | SAS 3.0 | SATA 3.5 | SAS 4.0 | CXL 1.1/2.0 | CXL 3.2 |
|---|---|---|---|---|---|---|---|---|
| 3 Gbps | 6 Gbps | 6 Gbps | 12 Gbps | 16 Gbps | 22.5 Gbps | 32 Gbps | 64 Gbps PAM4 | |
| 56 Gbps PAM4 | Capable | Capable | Capable | Capable | Capable | Capable | No | No |
How is this calculated?
Protocol capability of Samtec connectors results from a comparison of the protocol channel data rate and the Samtec Channel Performance Metric (CPM) per product. The Samtec CPM estimates connector performance in a pre-defined channel as illustrated below.
This channel-based approach factors impairments—such as the crosstalk and reflections—inherent in real-world signal channels. Samtec CPM sums all channel noise sources and then determines the resultant signal to noise ratio in a specific mated connector pair. By its very nature, CPM is a function of channel assumptions made and will vary from application to application. Achieving similar results requires good SI design practice in the system PCB(s) and using Samtec-provided connector breakout regions (BOR).
The SEAF series has a CPM of 56 Gbps PAM4.
SEAF products are capable of protocols whose channel data rates are less than this CPM.
For more information, please read this blog article: A New High Speed Connector Rating That Accounts For The Entire System and download the Samtec Channel Performance Metric white paper.
Samtec recommends contacting [email protected] for technical support prior to final connector selection in any specific high-speed application.
Part-specific Documents
Mates and Related Components
Related Components
Mating Connectors
Test Reports
Interactive Power Chart
USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.
Tech Library
| Analog Over Array™ eBrochure |
| High-Speed Board-to-Board Interconnect Solutions Guide |
| SEARAY™ eBrochure |
| Array Connectors for Mixed-Signal Multi-Channel RFSOCs up to 8 GHz |
| SEAF/SEAM - Product Intermateability Specification for SEARAY™ High Density Mezzanine Interconnect Systems |
Compliance
| Compliance Tools |
|---|
| Material Declaration |
| EU RoHS and REACH Compliance |
| Recognitions |
|---|
|
|
|
|
| Environmental Compliance | |
|---|---|
| Halogen | Halogen Free (Br/Cl per JS-709C) |
| Penta Octa | Compliant |
| Moisture Sensitivity Level | 1 |
| WEEE | Not in Scope |
| EU ROHS 2 + Pthalate Directive | Exemption 6c |
| EU REACH | Lead |
| China ROHS | Hazardous - 50 Year |
| California Proposition 65 | WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov |
| EU CE Mark | Not Applicable |
| UKCA Mark | Not Applicable |
| PFAS | No Known PFAS |
| Regulatory Verification Method | Automatic |
For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?
