SEAMP-40-02.0-L-06 .050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal, Press-Fit
Features
High-density open-pin-field array
Press-fit tails
Rugged Edge Rate® contact
Current rating: 1.9 A max
Voltage rating: 255 VAC/361 VDC max
7 mm, 8 mm, 8.5 mm and 9.5 mm stacks
Lower insertion/withdrawal forces
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 33 | 66 | 99 | 231 | 495 | 1287 |
| Price | $19.487 | $19.011 | $14.961 | $13.610 | $10.911 | $8.210 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAMP-40-02.0-L-06-TR | 0 | Tape & Reel | 1 | 225 | Packaging | No |
| SEAMP-40-02.0-S-06 | 0 | Tray | 33 | 33 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (33 parts per package) |
