SEAMP-40-02.0-L-08 .050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal, Press-Fit
Features
High-density open-pin-field array
Press-fit tails
Rugged Edge Rate® contact
Current rating: 1.9 A max
Voltage rating: 255 VAC/361 VDC max
7 mm, 8 mm, 8.5 mm and 9.5 mm stacks
Lower insertion/withdrawal forces
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 30 | 60 | 90 | 240 | 480 | 1020 |
| Price | $24.853 | $24.246 | $19.080 | $17.359 | $13.915 | $10.471 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAMP-40-02.0-L-08-TR | 0 | Tape & Reel | 1 | 225 | Packaging | No |
| SEAMP-40-02.0-S-08 | 0 | Tray | 30 | 30 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (30 parts per package) |
