SEM-110-02-03.0-FG-D-A-K - Micro Tiger Eye™ Socket Strip, 0.80 mm pitch

Features

  • Pitch: 0.80 mm (.0315")

  • Contact System: Tiger Eye™

  • Orientation: Vertical

  • Termination: Surface mount

  • Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins

  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements

  • Up to 8 Gbps performance

  • Current rating: 2.9 A max

  • Voltage rating: 235 VAC/332 VDC max

OEM Pricing
Breaks 108 432 972 2484 6264
Price $3.811 $3.007 $2.738 $2.203 $1.667
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

TEM Series Thumbnail Image
TEM

.8mm (.0315 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Tiger Eye™

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.