SEM-110-02-03.0-FG-D-A-K-FR - Micro Tiger Eye™ Socket Strip, 0.80 mm pitch
Features
Pitch: 0.80 mm (.0315")
Contact System: Tiger Eye™
Orientation: Vertical
Termination: Surface mount
Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Up to 8 Gbps performance
Current rating: 2.9 A max
Voltage rating: 235 VAC/332 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 725 | 1450 | 2175 | 2900 | 3625 | 4350 | 5075 | 5800 |
| Price | $3.078 | $2.808 | $2.808 | $2.267 | $2.267 | $2.267 | $1.726 | $1.726 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEM-110-02-03.0-FG-D-A-K | 0 | Tray | 108 | 108 | Packaging | No |
| SEM-110-02-03.0-FG-D-A-K-TR | 0 | Tape & Reel | 1 | 725 | Packaging | No |
| SEM-110-02-03.0-G-D-A-K-FR | 0 | Tape & Reel | 725 | 725 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (725 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
