SLM-101-01-H-D Through-Hole Micro Socket, 0.050" x 0.100" Pitch

The SLM is a through-hole mounting PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The SLM is available in single- and double-row versions.

Features

  • Application: Single or double row design up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .050" (1.27 mm)

  • Termination: Through-hole

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Mating Connectors

DWM Series Thumbnail Image
DWM

.050" x .100" Flex Stack, Flexible Micro Board Stacker

FTR Series Thumbnail Image
FTR

Surface Mount Micro Header, 0.050" x 0.100" Pitch

HDWM Series Thumbnail Image
HDWM

.050" X .100" Flex Stack, High-Temp Micro Board Stacker

HMTMS Series Thumbnail Image
HMTMS

.050" x .100" High-Temp Variable Post Height Micro Terminal Strip

HTMS Series Thumbnail Image
HTMS

Through-hole Micro Header, 0.050" x 0.100" Pitch

MTMS Series Thumbnail Image
MTMS

.050" x .100" Variable Post Height Micro Terminal Strip

TMS Series Thumbnail Image
TMS

Through-hole Micro Header, 0.050" x 0.100" Pitch

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.