SMB5-J-P-HF-RA-TH1 50 Ohm SMB Jack, Through-hole
Features
50 ohm impedance
Performance to 4 GHz
Right-angle bulkhead jack, through-hole termination
Non-magnetic option available for medical and aerospace applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMB5-J-P-H-RA-TH1 | 0 | Tray (V) | 1 | 0 | Plating | No |
| SMB5-J-P-HN-RA-TH1 | 0 | Tray (V) | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
