50 Ohm performance to 6 GHz; 75 Ohm performance to 4 GHz
Simple snap-on coupling
50 Ohm: RG 174, RG 316 or RG 178 cable terminations
50 Ohm: Non-magnetic options available for medical and aerospace applications
75 Ohm: RG 179 cable available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Subminiature interconnects featuring snap-on coupling and a space-saving alternative to SMAs.
Features
Downloads & Resources
Literature
Technical Documents
Products
SMB5-TH - 50 Ohm SMB Jack, Through-hole
Features
50 ohm impedance
Performance to 4 GHz
Right-angle bulkhead jack, through-hole termination
Non-magnetic option available for medical and aerospace applications
SMB5-CA - 50 Ohm SMB Jack or Plug, Cable Termination
Features
50 ohm impedance
Straight jack available on RG 178 or RG 316 cables
Straight or right-angle plug available on RG 174 or RG 316 cables
Non-magnetic option available for medical and aerospace applications
SMB cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
SMB7H-TH - 75 Ohm SMB Jack, Through-hole
Features
Performance to 4 GHz
Through-hole termination
75 ohm impedance
Vertical or right-angle
SMB7H-EM - 75 Ohm SMB Jack, Edge Mount
Features
Edge mount termination
Performance to 4 GHz
Straight orientation
75 ohm impedance
SMB7H-CA - 75 Ohm SMB Plug, Cable Termination
Features
Straight or right-angle plug available on RG 179 cable
SMB cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz