SMP-PL-P-HG-ST-MT1 - 50 Ohm SMP Plug, Mixed Technology
Features
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
50 ohm impedance
Compensates for misalignment in X and Y directions
Full detent, limited detent, smooth bore or catcher's mitt
Mixed technology with standard surface mount (versus swept contact) for best performance
Board thickness options: (1.60 mm) .062” or (2.36 mm) .093”
Push-on interface for quick installation, or blind mate
Cable-to-board or board-to-board applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1035 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $13.587 | $12.348 | $11.225 | $10.290 | $9.492 | $8.820 | $8.232 | $7.655 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMP-PL-P-HG-ST-SM | 1276 | Tray | 1 | 100 | Plating | Yes |
| SMP-PL-P-HG-ST-TH4 | 68 | Tray | 1 | 100 | Plating | Yes |
| SMP-PL-P-HG-ST-TH3 | 55 | Tray | 1 | 100 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tray (100 parts per package) |


