SMP-PS-P-GF-ST-TH2 - 50 Ohm SMP Plug, Through-hole, 20 GHz
Features
50 ohm impedance
Compensates for misalignment in X & Y directions
Full detent, limited detent, smooth bore or catcher's mitt
Performance to 20 GHz
See SMP-TH for a 40 GHz solution
Non-magnetic option available for medical and aerospace applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMP-PS-P-HG-ST-TH2 | 0 | Tray | 1 | 200 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (200 parts per package) |




