SMP-PS-P-HG-ST-TH2 - 50 Ohm SMP Plug, Through-hole, 40 GHz
Features
50 ohm impedance
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
Compensates for misalignment in X & Y directions
Full detent, limited detent, smooth bore or catcher's mitt
See SMP-TH2 for a 20 GHz solution
Non-magnetic option available for medical and aerospace applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $18.291 | $17.588 | $16.916 | $16.265 | $15.635 | $15.036 | $7.193 | $6.909 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMP-PS-P-GF-ST-TH2 | 0 | Tray | 1 | 200 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (200 parts per package) |



