SMPM-PF-P-HF-RA-TH-1 - 50 Ohm SMPM Plugs to 32 GHz, Right-Angle
Features
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent or smooth bore
Right-angle plugs
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 568 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $16.223 | $15.015 | $13.808 | $12.012 | $11.046 | $10.385 | $9.765 | $9.083 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMPM-PS-P-HF-RA-TH-1 | 383 | Tray | 1 | 200 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tray (200 parts per package) |



