Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Magnum RF® ganged, multi-port solutions (cable-to-board & board-to-board)
Low VSWR
Full detent, smooth bore or catcher's mitt for varying retention forces
Straight, right-angle and edge mount
.047, .086 and Samtec 23 AWG low-loss millimeter wave cable assemblies
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
High-frequency Precision RF interconnects to 65 GHz; single-port SMPM or multi-port ganged Magnum RF® solutions.
Features
Downloads & Resources
Literature
Technical Documents
Products
SMPM-SM - 50 Ohm SMPM Plugs to 65 GHz, Surface Mount
Features
Compensates for misalignment in X & Y directions
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent, smooth bore or catcher's mitt
SMPM-MT - 50 Ohm SMPM Plugs to 65 GHz, Mixed Technology
Features
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent or smooth bore
SMPM-ST-TH - 50 Ohm SMPM Plugs to 65 GHz, Through-hole
Features
Straight or right-angle plugs
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent, smooth bore or catcher's mitt
SMPM-RA-TH - 50 Ohm SMPM Plugs to 32 GHz, Right-Angle
Features
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent or smooth bore
Right-angle plugs
SMPM-EM - 50 Ohm SMPM Plugs to 65 GHz, Edge Mount
Features
Miniature push-on connectors; 30% smaller than SMP
Low VSWR
Full detent, smooth bore or catcher's mitt for varying retention forces
Straight, edge mount plugs
SMPMT - 50 Ohm Threaded SMPM Plugs to 65 GHz, Mixed Technology
Features
Miniature threaded connectors; 30% smaller than SMP
SMPM MIL-STD-348 interface with retractable threaded coupling nut
Threading provides a secure, robust connection for excellent electrical and mechanical performance
Mixed technology termination
Low VSWR
Full detent or smooth bore
Intermateable with most threaded SMPM connectors in the market
Threaded SMPM cable connector on Samtec's RF047-A and RF086 cable assemblies
PRFM0 - Precision SMPM Cable Connectors
Features
SMPM precision RF cable connectors
Available for .047 and .086 low-loss microwave cable assemblies
Contact Samtec's RF Group for more information.
Prints available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
PRFIA - 50 Ohm, In-Series Adaptor
Features
In-series precision RF adaptors
Applications: precision measurement or SMPM adaptors for high-density blind-mate applications
SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact
Straight orientation, 50 Ohm impedance
SMPM, 1.85 mm, 2.40 mm or 2.92 mm
GPPC-CMM - Magnum RF® Ganged, Two-Port SMPM Block, Compression Mount
Features
Solderless compression mount, two-port SMPM style interface for diff pair testing
High-density, space-saving designs
Push-on interface for quick installation
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Board thickness: 0.016" to 0.125"
Torque (board mount): 0.9 ~ 1.3 in-lbs
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: mezzanine or perpendicular
GPPC-RA-SM - Magnum RF® Ganged, Multi-Port SMPM Block, Right-Angle
Features
Right-angle, extremely low profile - 3.94 mm (.155") body height
Belly-to-belly, surface mount PCB connection for maximum density
High-density, space-saving designs
Push-on interface for quick installation
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: coplanar or perpendicular
GPPC-EM - Magnum RF® Ganged, Multi-Port SMPM Block, Edge Mount
Features
Edge mount board termination
High-density, space-saving designs
Push-on interface for quick installation
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: coplanar or perpendicular
Optional screw down feature for increased retention
GPPC-ST-SL - Magnum RF® Ganged, Multi-Port SMPM Block, Standard Surface Mount
Features
Vertical, standard surface mount with a stub launch contact
High-density, space-saving designs
Push-on interface for quick installation
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: mezzanine or perpendicular
Optional screw down feature for increased retention
GPPB - Magnum RF® Ganged, Multi-Port SMPM Block
Features
Single Row
Push-on interface with varying retention forces
Pitch: 3.56 mm (.140")
High-density, space-saving design
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Surface mount with swept contact (-SM option)
Board-to-board applications: mezzanine or perpendicular
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz