SMPM-PF-P-HG-ST-TH-1 - 50 Ohm SMPM Plugs to 65 GHz, Through-hole
Features
Straight or right-angle plugs
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Low VSWR
Full detent, smooth bore or catcher's mitt
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1201 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 250 | 500 | 1000 | 2500 |
| Price | $13.272 | $12.474 | $11.015 | $10.364 | $9.534 | $8.967 | $8.421 | $7.833 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMPM-PC-P-HG-ST-TH-1 | 826 | Bulk | 1 | 0 | Plating | Yes |
| SMPM-PF-P-HG-ST-EM-1 | 265 | Tray | 1 | 200 | Plating | Yes |
| SMPM-PS-P-HG-ST-EM-1 | 41 | Tray | 1 | 200 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |






