T1M-10-GF-S-RA-FR - 1mm (.0394 Inch) Pitch Wire to Board Shrouded Box Header Connectors, Single or Double Row, Right Angle or Vertical Option, Latching, Micro Mate™
The T1M is a 1.00 mm pitch wire-to-board connector. Available in single and double row variants, the T1M is designed to mate with S1SS or S1SD micro discrete wire cable assemblies.
Features
2, 3, 5, 7, 10, 15 and 20 contacts
Vertical and horizontal surface mount
1.00 mm (.0394") pitch
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
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 1325 | 2650 | 3975 | 9275 |
| Price | $1.220 | $1.100 | $1.100 | $0.960 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| T1M-10-GF-S-RA-TR | 1 | Tape & Reel | 1 | 1325 | Packaging | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1325 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |