T1PS-03-28-GF-03.4-A-T3 - 1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cables, Single Row, Plug / Male to Socket / Female, Latching, Micro Mate™
Features
Choice of single ended, double ended or transfer end
Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
3 – 10 positions
28 or 30 AWG wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 7000 |
| Price | $4.078 | $3.325 | $2.824 | $2.510 | $2.168 | $2.055 | $1.828 | $1.600 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| T1PS-03-28-GF-03.0-A-T3 | 0 | Layer | 1 | 0 | Cable Length | No |
| T1PS-03-28-GF-02.0-A-T3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| T1PS-03-28-GF-06.0-A-T3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| T1PS-03-28-GF-08.0-A-T3 | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
