T1SD-02-28-GF-06.0 1mm (.0394 Inch) Pitch Wire to Wire Header Cables, Double Row, Plug / Male to Plug / Male or Socket / Female, Latching, Micro Mate™
Features
Choice of single ended, double ended or transfer end
2 – 10 positions per row
28 or 30 AWG wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 7250 |
| Price | $4.278 | $3.488 | $2.962 | $2.633 | $2.275 | $2.156 | $1.917 | $1.679 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| T1SD-02-28-GF-05.0 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| T1SD-02-28-GF-03.0 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| T1SD-02-28-GF-09.0 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| T1SD-02-28-GF-02.0 | 0 | Layer | 1 | 0 | Cable Length | No |
| T1SD-02-28-GF-12.0 | 0 | Layer | 1 | 0 | Cable Length | No |
| T1SD-02-28-GF-50.2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
