T1SS-08-28-GF-10.0-T3 1mm (.0394 Inch) Pitch Wire to Wire Header Cables, Single Row, Plug / Male to Plug / Male or Socket / Female, Latching, Micro Mate™
Features
Choice of single ended, double ended or transfer end
28 or 30 AWG wire
2 – 10 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.276 | $5.674 | $5.272 | $5.021 | $4.366 | $4.147 | $3.711 | $3.273 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| T1SS-08-28-GF-08.0-T3 | 0 | Layer | 1 | 0 | Cable Length | No |
| T1SS-08-28-GF-06.0-T3 | 0 | Layer | 1 | 0 | Cable Length | No |
| T1SS-08-28-GF-04.9-T3 | 0 | Layer | 1 | 0 | Cable Length | No |
| T1SS-08-28-GF-01.8-T3 | 0 | Layer | 1 | 0 | Cable Length | No |
| T1SS-08-28-GF-24.0-T3 | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
