T2M-130-01-L-D-RA 2mm (.0787 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Single or Double Row, Vertical or Right Angle, Surface Mount (SMT) / Through Hole, Screw Option, Tiger Eye™
The T2M is a single or double row 2.00 mm pitch wire-to-board connector. Available in through-hole and surface mount terminations, the T2M is designed to mate with S2SD and S2SS cable assemblies. The T2M utilizes Samtec's Tiger Eye™ multi-finger contact system for reliability in tough conditions.
Features
Pitch: 2.00 mm (.0787")
Contact System: 0.50 mm (.020") square post
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Single or double row
Current rating: 2.6 A max
Voltage rating: 350 VAC/495 VDC max
Application: Mating with rugged Tiger Eye™ contact sockets
Special Features: Screw down and weld tab features available for the most rugged requirements
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $13.645 | $12.917 | $12.433 | $12.129 | $9.348 | $8.422 | $6.569 | $4.715 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| T2M-130-01-S-D-RA | 0 | Tube | 1 | 8 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (8 parts per package) |
