TEM-105-02-03.0-G-D-L1 - .8mm Tiger Eye Micro SMT Board-to-Board Header Connector, 10 Pin, 6mm Stack Ht, 10µin Gold/Flash, Latching
A range of surface mount header strips for high-reliability applications. The TEM series is a 0.80 mm pitch connector available in a double row arrangement and is half of the Samtec Tiger Eye™ system for high-reliability applications.
Features
Application: Mating with high-reliability Tiger Eye™ contact sockets
Contact System: 0.31 mm (.012") diameter post
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Termination: Surface mount
Orientation: Vertical, horizontal
Current rating: 2.9 A max
Voltage rating: 235 VAC/332 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 112 | 448 | 896 | 1904 | 4928 | 9968 |
| Price | $3.083 | $2.741 | $2.306 | $2.160 | $1.870 | $1.580 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TEM-105-02-03.0-G-D-L1-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TEM-105-02-03.0-G-D-L1-TR | 0 | Tape & Reel | 1 | 425 | Packaging | No |
| TEM-105-02-03.0-FG-D-L1 | 0 | Tray | 1 | 112 | Plating | No |
| TEM-105-02-03.0-H-D-L1 | 0 | Tray | 1 | 112 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (112 parts per package) |
