TEM-115-02-03.0-G-D-L1-K - .8mm (.0315 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Tiger Eye™
A range of surface mount header strips for high-reliability applications. The TEM series is a 0.80 mm pitch connector available in a double row arrangement and is half of the Samtec Tiger Eye™ system for high-reliability applications.
Features
Application: Mating with high-reliability Tiger Eye™ contact sockets
Contact System: 0.31 mm (.012") diameter post
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Termination: Surface mount
Orientation: Vertical, horizontal
Current rating: 2.9 A max
Voltage rating: 235 VAC/332 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 91 | 182 | 455 | 910 | 2457 | 4914 |
| Price | $5.374 | $5.117 | $4.288 | $4.012 | $3.459 | $2.905 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TEM-115-02-03.0-G-D-L1-K-FR | 0 | Tape & Reel | 300 | 300 | Packaging | No |
| TEM-115-02-03.0-G-D-L1-K-TR | 0 | Tape & Reel | 1 | 300 | Packaging | No |
| TEM-115-02-03.0-FG-D-L1-K | 0 | Bulk | 1 | 0 | Plating | No |
| TEM-115-02-03.0-H-D-L1-K | 0 | Tray | 1 | 91 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (91 parts per package) |
