TEM-120-02-03.0-FG-D-A-K - .8mm Tiger Eye Micro SMT Board-to-Board Header Connector, 40 Pin, 6mm Stack Ht, Gold Flash, A Pin, K Pad
A range of surface mount header strips for high-reliability applications. The TEM series is a 0.80 mm pitch connector available in a double row arrangement and is half of the Samtec Tiger Eye™ system for high-reliability applications.
Features
Application: Mating with high-reliability Tiger Eye™ contact sockets
Contact System: 0.31 mm (.012") diameter post
Pitch: 0.80 mm (.0315")
Up to 8 Gbps performance
Special Features: Locking Clip and Weld Tab options available for most rugged requirements
Termination: Surface mount
Orientation: Vertical, horizontal
Current rating: 2.9 A max
Voltage rating: 235 VAC/332 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4000 |
| Price | $6.201 | $5.606 | $5.209 | $4.961 | $4.155 | $3.885 | $3.348 | $2.810 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TEM-120-02-03.0-FG-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TEM-120-02-03.0-FG-D-A-K-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| TEM-120-02-03.0-H-D-A-K | 0 | Tray | 75 | 75 | Plating | No |
| TEM-120-02-03.0-G-D-A-K | 0 | Tray | 75 | 75 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (75 parts per package) |
