TSH-120-01-G-DV-A - 2.00 mm Shrouded Terminal Strip
Features
Application: Low profile shrouded for blind mating up to 90 pins
Contact System: .020" (0.50 mm) square post
Orientation: Vertical, right-angle, horizontal
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.986 | $7.381 | $6.978 | $6.720 | $5.568 | $5.200 | $4.306 | $3.388 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TSH-120-01-G-DV-A-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| TSH-120-01-LM-DV-A | 0 | Bulk | 1 | 0 | Plating | No |
| TSH-120-01-S-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-F-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-SM-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-H-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-T-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-L-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (13 parts per package) |
