TSH-120-01-LM-DV-A - 2.00 mm Shrouded Terminal Strip
Features
Application: Low profile shrouded for blind mating up to 90 pins
Contact System: .020" (0.50 mm) square post
Orientation: Vertical, right-angle, horizontal
Pitch: 2.00 mm (.0787")
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4750 |
| Price | $6.362 | $5.751 | $5.344 | $5.090 | $4.063 | $3.722 | $3.037 | $2.354 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TSH-120-01-S-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-F-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-SM-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-G-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-H-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-T-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| TSH-120-01-L-DV-A | 0 | Tube | 1 | 13 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
