UEC5-019-2-H-D-RA-1 - 20+ Gbps FireFly™ Edge Card Socket Assembly

This FireFly™ micro high-speed edge card connector is one part of a two-piece system with a tiny footprint on the board and interchageable for both copper and optical Flyover® cable assemblies. The edge card connector provides data and supports signal speeds at 20+ Gbps.

Features

  • 20+ Gbps performance

  • Rugged Edge Rate® contact system

  • Low profile right-angle design

  • Available in 19 positions

  • Selective gold plated contacts

  • Standard alignment pins and surface mount tails

  • PCB footprints are not interchangeable for UEC5-1 and UEC5-2 data rate versions

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $18.712 $17.713 $17.048 $16.632 $13.616 $12.611 $10.601 $8.591
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
UEC5-2 SI Evaluation Kit

REF-209372-X.XX-XX

Company: Samtec

Samtec 20+ Gbps FireFly™ Edge Card Socket Assembly is one part of a two-piece system with a tiny footprint on the board and interchangeable for both copper and optical flyover cable assemblies. The UEC5-2 SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing UEC5-2 connectors. The UEC5-2 SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for a 20+ Gbps FireFly™ Edge Card Socket Assembly. Please contact Samtec’s technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

Series Image for 292-CM
UEC5-1

Up To 20 Gbps FireFly™ Edge Card Socket Assembly

Mating Connectors

ECUE Series Thumbnail Image
ECUE

FireFly™ Low Profile Micro Flyover System™ Cable Assembly

ECUO Series Thumbnail Image
ECUO

FireFly™ Active Optical Micro Flyover System™ Cable Assembly

Series Image for ETUO-NULL
ETUO

FireFly™ Extended Temperature Active Optical Micro Flyover® Cable Assembly

Series Image for 292-CM
PCUE

PCIe®-Over-FireFly™ Copper Cable Assembly

Series Image for 292-CM
PCUO

PCIe®-Over-Fiber, FireFly™ Optical Cable Assembly

Series Image for 6QP-
PTUO

Extended Temp PCIe®-Over-Fiber, FireFly™ Optical Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.