UEC5-019-2-H-D-RA-1-FR - Up To 20 Gbps FireFly™ Edge Card Socket Assembly
This FireFly™ micro high-speed edge card connector is one part of a two-piece system with a tiny footprint on the board and interchageable for both copper and optical Flyover® cable assemblies. The edge card connector provides data and supports signal speeds up to 20 Gbps.
Features
Up to 20 Gbps performance
Rugged Edge Rate® contact system
Low profile right-angle design
Available in 19 positions
Standard alignment pins and surface mount tails
Selective gold plated contacts
PCB footprints are not interchangeable for UEC5-1 and UEC5-2 data rate versions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||
|---|---|---|
| Breaks | 675 | 1350 |
| Price | $10.601 | $8.591 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| UEC5-019-2-H-D-RA-1 | 0 | Tape & Reel | 1 | 675 | Packaging | No |
| UEC5-019-2-H-D-RA-1 | 0 | Tape & Reel | 1 | 675 | Plating | No |
| UEC5-019-2-HFL-D-RA-1 | 0 | Tape & Reel | 1 | 675 | Plating | No |
| UEC5-019-2-HFL-D-RA-1-FR | 0 | Tape & Reel | 675 | 675 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (675 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
