UMPCT 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Header Cables, Socket / Female to Socket / Female, Teflon™ Fluoropolymer, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch for board-to-board, cable-to-board and cable-to-cable applications. Cable systems feature rugged latching and PVC or high-temp cable, with components and tooling also available for application flexibility.

Features

  • Teflon™ fluoropolymer wire available for high temp or halogen free applications

  • 2–10 power blades on a 2.00 mm pitch

  • Rugged metal or plastic latching

  • Single ended or double ended cable assemblies

  • Components for self assembly: IMPC, IMPCC, CC489

  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Header Cables, Socket / Female to Socket / Female, Teflon™ Fluoropolymer, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Configured Part Number

Add to Cart