2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board /Wire to Wire Header Connectors, Cables, Terminals, Crimp Pins and Housings, 18 Amps mPOWER®

Samtec's mPOWER® 2.00 mm pitch ultra micro power discrete wire cables and connectors achieve up to 18 Amps (460 VAC/651 VCD max) for board-to-board, cable-to-board and cable-to-cable applications.
mPower logo

Family Overview

mPOWER® Family Overview
Up to 18A per blade, 40% space savings, with board and cable system flexibility

mPOWER® connector system is the ultimate micro, high-power solution with incredible design flexibility in one product family for board-to-board, cable-to-board and cable-to-cable applications. Due to the wide variety of stack heights available, mPOWER® can be easily added to new or existing architectures. Discrete wire cable assemblies simplify board layout and deliver power directly to active components in the system.

mPOWER® Product Explorer

mPOWER® explorer

Features

With up to 18 Amps per blade (460 VAC/651 VDC max voltage rating) in an extremely small form factor, board space is saved without compromising power output.

umpx comparison
UMPT/UMPS compared to another small form factor power solution is 40% smaller

Technical Data

 

Downloads & Resources

Literature

mPOWER® eBrochure
mPOWER® eBrochure Download PDF
Rugged/Power Interconnect Solutions Guide
Rugged/Power Interconnect Solutions Guide Download PDF
Product Overview Guide
Product Overview Guide Download PDF

Videos

Micro Rugged & Power Interconnects - Samtec
Micro Rugged & Power Interconnects - Samtec

Products

UMPC - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Header Cables, Socket / Female to Socket / Female, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Features
  • 2–10 power blades on a 2.00 mm pitch

  • Rugged metal or plastic latching

  • Single ended or double ended cable assemblies

  • Color coded cable option

  • Components for self assembly: IMPC, IMPCC, CC489

Series Image for UMPC-

UMPCT - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Header Cables, Socket / Female to Socket / Female, Teflon™ Fluoropolymer, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Features
  • Teflon™ fluoropolymer wire available for high temp or halogen free applications

  • 2–10 power blades on a 2.00 mm pitch

  • Rugged metal or plastic latching

  • Single ended or double ended cable assemblies

  • Components for self assembly: IMPC, IMPCC, CC489

  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

Product Image for UMPCT-




UMPI - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Wire Cables, Socket / Female to Socket / Female, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Features
  • Cable-to-cable assembly solution; mates with UMPE

  • Simplifies board layout and delivers power directly to active components

  • 2–10 power blades on a 2.00 mm pitch

  • Rugged metal or plastic latching

  • 16 or 18 AWG cable; 18 AWG color coded available

  • Single ended or double ended cable assemblies

  • Components for self assembly: IMPC, IMPCC, CC489

Product Image for UMPI-

UMPIT - IN DEV - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Wire Cables, Socket / Female to Socket / Female, Teflon™ Fluoropolymer, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Features
  • Cable-to-cable assembly solution; mates with UMPET

  • Simplifies board layout and delivers power directly to active components

  • Teflon™ fluoropolymer wire available for high temp or halogen free applications

  • 2–10 power blades on a 2.00 mm pitch

  • Rugged metal or plastic latching

  • 16 or 18 AWG cable; 18 AWG color coded available

  • Single ended or double ended cable assemblies

  • Components for self assembly: IMPC, IMPCC, CC489

  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

Product Image for UMPIT-

UMPE - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Wire Cables, Plug / Male to Plug / Male, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Features
  • Cable-to-cable assembly solution; mates with UMPI

  • Simplifies board layout and delivers power directly to active components

  • 2–10 power blades on a 2.00 mm pitch

  • Rugged metal or plastic latching

  • 16 or 18 AWG cable; 18 AWG color coded available

  • Single ended or double ended cable assemblies

  • Components for self assembly: IMPE, IMPEC, TC146

Product Image for UMPE-

UMPET - IN DEV - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Wire Cables, Plug / Male to Plug / Male, Teflon™ Fluoropolymer, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Features
  • Cable-to-cable assembly solution; mates with UMPIT

  • Simplifies board layout and delivers power directly to active components

  • Teflon™ fluoropolymer wire available for high temp or halogen free applications

  • 2–10 power blades on a 2.00 mm pitch

  • Rugged metal or plastic latching

  • 16 or 18 AWG cable; 18 AWG color coded available

  • Single ended or double ended cable assemblies

  • Components for self assembly: IMPE, IMPEC, TC146

  • Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec

Product Image for UMPET-




UMPT - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Shrouded Box Header Connectors, Vertical, Surface Mount (SMT) or Through Hole, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Features
Series Image for UMPT-

UMPT-RA - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Shrouded Box Header Connectors, Right Angle, Surface Mount (SMT) or Through Hole, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Features
  • Up to 18 A per power blade

  • Right-angle for increased flexibility

  • 2–10 power blades on a 2.00 mm pitch

  • Plastic or metal latch for mating with mPOWER® cable assemblies (UMPC, UMPCT)

Series Image for UMPT-RA

UMPS - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Board Receptacle Socket / Female Connectors, Vertical, Surface Mount (SMT) or Through Hole, 18 Amps, mPOWER®

Features
Series Image for UMPS-

GPSO - Printed Circuit Board (PCB) Stacking Alignment Guide Post Standoff Hardware, 4mm to 30mm Stack Height, Blind Mate, 303 Stainless Steel (SS), MIL-DTL-13924, SureWare™

Features
  • Allows for 0.035" of initial misalignment; alignment starts before connectors engage

  • Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors

  • 4 mm - 30 mm stack heights

  • MIL-DTL stainless steel

  • Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS

Product Image for GPSO-

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Wire to Board