UMPE-10-L-16-08.0-S-P1 - 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Wire Cables, Plug / Male to Plug / Male, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®

Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch for board-to-board, cable-to-board and cable-to-cable applications. Cable systems feature rugged latching and PVC or high-temp cable, with components and tooling also available for application flexibility.

Features

  • Cable-to-cable assembly solution; mates with UMPI

  • Simplifies board layout and delivers power directly to active components

  • 2–10 power blades on a 2.00 mm pitch

  • Rugged metal or plastic latching

  • 16 or 18 AWG cable; 18 AWG color coded available

  • Single ended or double ended cable assemblies

  • Components for self assembly: IMPE, IMPEC, TC146

Online Pricing is not available for this part.
Part-specific Documents
Prints and Footprints
Mates and Related Components

Contact Related Series
Housing Contact Cable Assembly Hand Tool Applicator
IMPC (requires IMPCC) CC489 UMPI CAT-HT-489-1618-13 CAT-MC-489-1618-XX-01
CAT-HT-489-1818-13
UMPIT
Terminal Related Series
Housing Contact Cable Assembly Hand Tool Applicator
IMPE (requires IMPEC) TC146 UMPE CAT-HT-1146-1618-13 CAT-MC-489-1618-XX-01
UMPET
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks MPOWER
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.