UMPI-03-L-18-05.0-M1 2mm (.0787 Inch) Pitch High Power Blade Compact Wire to Wire Cables, Socket / Female to Socket / Female, Plastic Top or Metal Side Latching, 18 Amps, mPOWER®
Delivering up to 18 Amps per contact, the mPOWER® system features 2 to 10 contacts on a micro 2.00 mm pitch for board-to-board, cable-to-board and cable-to-cable applications. Cable systems feature rugged latching and PVC or high-temp cable, with components and tooling also available for application flexibility.
Features
Cable-to-cable assembly solution; mates with UMPE
Simplifies board layout and delivers power directly to active components
2–10 power blades on a 2.00 mm pitch
Rugged metal or plastic latching
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
| Packaging Type: Bag & Tag |