Edge Rate® Rugged, High-Speed Connector Strips

These Edge Rate® rugged high-speed connector strips feature contacts optimized for signal integrity performance, increased durability and cycle life.

Family Overview

Samtec’s Edge Rate® contact system is designed for high speed, high cycle applications. The surface of the Edge Rate® contact is milled creating a smooth mating surface area instead of a stamped contact that mates on a cut edge. This smooth mating surface reduces the wear tracks on the contact increasing the durability and cycle life of the contact system. It also lowers insertion and withdrawal forces allowing the connectors to be zippered when unmating.

Edge Rate® Product Explorer

Edge Rate® explorer

Features

  • Edge Rate® contacts optimized for signal integrity performance

  • 1.5 mm contact wipe

  • Robust when “zippered” during unmating

  • Up to 56 Gbps PAM4 performance

  • 0.50 mm, 0.635 mm or 0.80 mm pitch systems

  • Stack heights from 5 mm to 18 mm

  • Extremely slim 2.5 mm body width on 0.635 mm pitch system

  • 0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system

Evaluation and Development Kits

0.635 mm Pitch Edge Rate® SI Evaluation Kit

Samtec's 0.635 mm pitch Edge Rate® rugged high-speed strips uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and high-speed systems. The ERM6 board-mounted terminals or headers mate with ERF6 board-mounted sockets. The 0.635 mm Pitch Edge Rate® SI Evaluation Kit (REF-224718-X.XX-XXX) provides system designers and SI engineers an easy-to-use solution for testing 0.635 mm pitch Edge Rate® rugged high-speed strips. The 0.635 mm Pitch Edge Rate® SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

Part Number: REF-224718-X.XX-XXX

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide
Rugged/Power Interconnect Solutions Guide Download PDF
High-Speed Board-to-Board<br/>Solutions Guide
High-Speed Board-to-Board
Solutions Guide
Download PDF
Military & Aerospace Solutions Guide
Military & Aerospace Solutions Guide Download PDF
Mezzanine Stacking Connectors eBrochure
Mezzanine Stacking Connectors eBrochure Download PDF

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
Micro Rugged & Power Interconnects - Samtec
Micro Rugged & Power Interconnects - Samtec

Products

ERM8 - 0.80 mm Edge Rate® Rugged High Speed Terminal

Features
  • 56 Gbps PAM4 performance

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • Positions: Up to 200

  • 1.5 mm contact wipe

  • Stack Height: 7 mm–18 mm

  • Latching, differential pair and extended guide post options

  • 360º shielding available (ERM8-S)

  • High mating cycles to 1,000

  • Voltage rating: 225 VAC/318 VDC max

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Final Inch® break out region data available

  • Automotive A-Series product available

  • Current rating: 2.2 A max

  • SureCoat™ Silver -Ax plating for high temp environments, improved durability and cost efficiency

ERM8 Series Thumbnail Image

ERF8 - 0.80 mm Edge Rate® Rugged High-Speed Socket

Features
  • 56 Gbps PAM4 performance

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 1.5 mm contact wipe

  • High mating cycles to 1,000

  • Positions: Up to 200

  • Stack Height: 7 mm–18 mm

  • 360º shielding available (ERF8-S)

  • Voltage rating: 225 VAC/318 VDC max

  • Latching and extended guide post options

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Final Inch® break out region data available

  • Automotive A-Series product available

  • Current rating: 2.2 A max

  • SureCoat™ Silver -Ax plating for high temp environments, improved durability and cost efficiency

ERF8 Series Thumbnail Image

ERM8-RA - 0.80 mm Edge Rate® Rugged High Speed Terminal, Right-Angle

Features
  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 28 Gbps performance

  • High mating cycles to 500

  • Positions: Up to 150

  • Latching and differential pair with hot swap options

  • Voltage rating: 225 VAC/318 VDC max

  • Automotive A-Series product available

  • Current rating: 2.2 A max

ERM8-RA Series Thumbnail Image

ERF8-RA - 0.80 mm Edge Rate® Rugged High Speed Socket, Right-Angle

Features
  • 28 Gbps performance

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • Positions: Up to 150

  • Voltage rating: 225 VAC/318 VDC max

  • Latching and extended guide post options

  • High mating cycles to 500

  • Automotive A-Series product available

  • Current rating: 2.2 A max

ERF8-RA Series Thumbnail Image

ERM8-EM - 0.80 mm Edge Rate® Rugged High Speed Terminal, Edge Mount

Features
  • 28 Gbps performance

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • Positions: Up to 150

  • High mating cycles to 100

  • Latching, extended guide post with shield and differential pair options

  • Voltage rating: 225 VAC/318 VDC max

  • Current rating: 2.2 A max

ERM8-EM Series Thumbnail Image

ERF8-EM - 0.80 mm Edge Rate® Rugged High Speed Socket, Edge Mount

Features
  • 28 Gbps performance

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • Positions: Up to 150

  • Voltage rating: 225 VAC/318 VDC max

  • High mating cycles to 100

  • Extended guide post with shield available

  • Current rating: 2.2 A max

ERF8-EM Series Thumbnail Image

ERM8-S - 0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded

Features
  • 360º metal shielding for reduced EMI

  • 56 Gbps PAM4 performance

  • 1.5 mm contact wipe

  • Positions: 20–60

  • Stack Height: 7, 8, 10, 12, 14 and 16 mm

  • Voltage rating: 225 VAC/318 VDC max

  • Current rating: 2.2 A max

  • High mating cycles to 1,000

  • Rugged Edge Rate® contacts optimized for signal integrity performance

  • Available with extended guide post

  • Single-ended or differential pair signal routing

Series Image for ERM8-S

ERF8-S - 0.80 mm Edge Rate® Rugged High Speed Socket, Shielded

Features
  • 360º metal shielding for reduced EMI

  • 56 Gbps PAM4 performance

  • 1.5 mm contact wipe

  • Positions: 20–60

  • High mating cycles to 1,000

  • Stack Height: 7, 8, 10, 12, 14 and 16 mm

  • Voltage rating: 225 VAC/318 VDC max

  • Current rating: 2.2 A max

  • Rugged Edge Rate® contacts optimized for signal integrity performance

  • Available with extended guide post

Series Image for ERF8-S

ERM5 - 0.50 mm Edge Rate® Rugged High Speed Terminal

Features
  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 28 Gbps performance

  • 1 mm contact wipe

  • High mating cycles to 250

  • Positions: Up to 150

  • Stack height: 7.00 mm–12.00 mm

  • Current rating: 1.5 A max

  • Voltage rating: 190 VAC/269 VDC max

  • Final Inch® break out region data available

  • Automotive A-Series product available

ERM5 Series Thumbnail Image

ERF5 - 0.50 mm Edge Rate® Rugged High Speed Socket

Features
  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 28 Gbps performance

  • 1 mm contact wipe

  • High mating cycles to 250

  • Positions: Up to 150

  • Stack height: 7.00 mm–12.00 mm

  • Current rating: 1.5 A max

  • Voltage rating: 190 VAC/269 VDC max

  • Final Inch® break out region data available

  • Automotive A-Series product available

ERF5 Series Thumbnail Image

ERF5-RA - 0.50 mm Edge Rate® Rugged High Speed Terminal, Right-Angle

Features
  • Rugged Edge Rate® contact

  • 28 Gbps performance

  • Positions: Up to 100

  • Smooth broad milled contact surface for increased wear life

  • Current rating: 1.5 A max

  • Voltage rating: 190 VAC/269 VDC max

ERF5-RA Series Thumbnail Image

ERF6 - 0.635 mm Edge Rate® Rugged High Speed Socket

Features
  • Slim 2.5 mm body width

  • 2-row design; 10–60 positions per row (20–120 total positions)

  • Edge Rate® contact system optimized for signal integrity performance

  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications

  • 0.90 mm contact wipe

  • Passed 10 year Mixed Flowing Gas (MFG) testing. See ERF6 report below.

  • 5 mm stack height

  • J lead for standard processing

  • Additional stack heights in development

  • Current rating: 1.4 A max

  • Voltage rating: 155 VAC/ 219 VDC max

Series Image for 292-CM

ERM6 - 0.635 mm Edge Rate® Rugged High Speed Terminal

Features
  • Additional stack heights in development

  • J lead for standard processing

  • 2-row design; 10–60 positions per row (20–120 total positions)

  • Edge Rate® contact system optimized for signal integrity performance

  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications

  • 0.90 mm contact wipe

  • Passed 10 year Mixed Flowing Gas (MFG) testing. See ERM6 report below.

  • 5 mm stack height

  • Slim 2.5 mm body width

  • Current rating: 1.4 A max

  • Voltage rating: 155 VAC/ 219 VDC max

Series Image for 292-CM

GPSK - SureWare™ Right-Angle Guide Post Socket

Features
Product Image for GPSK-


Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Rugged High-Speed Systems