CLE-110-01-G-DV-K - 0.80 mm Tiger Beam™ Cost-effective Single Beam Socket Strip
Features
Available with cost saving gold plating
Cost effective Tiger Beam™ contact system
Ideal for pass-through applications
Optional tape and reel packaging
Available up to 180 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.355 | $3.936 | $3.658 | $3.484 | $2.529 | $2.211 | $1.575 | $0.939 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLE-110-01-G-DV-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLE-110-01-G-DV-K-TR | 0 | Tape & Reel | 1 | 1100 | Packaging | No |
| CLE-110-01-G-DV-P | 0 | Tube | 1 | 69 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (69 parts per package) |
