FW-SM

Produktspezifikationen
  Konfigurieren Sie Ihr Produkt, indem Sie die nachstehenden Optionen nutzen

Flexible Mikro-Board-Stapelkopfleiste, 0.050" Raster

RoHS-Logo

Die FW-SM-Serie ist ein oberflächenmontierbares PCB-Header-System, mit dem Designer Teilenummern für spezifische Nichtstandard-Boardstapelhöhen erstellen können. Unser Fertigungsprozess ermöglicht es uns, das Gehäuse in Schritten von .005" (0.13 mm) auf dem Anschlusskontakt zu positionieren.

Konfigurierte Teilenummer
.
.
Eigenschaften

  • Flexible Bauteilhöhen
  • SMT-Lötanschlüsse
  • Kostensparende Option mit Hauchvergoldung erhältlich
  • Ummantelte Optionen erhältlich
  • Führungspfosten-Option erhältlich
  • Optional mit Tape-and-Reel-Umverpackung
Zusammengefasste Produktspezifikation

Sicheres Formular. Kein Spam.

. .
.
.
. .
.
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn't just about horse racing;it's a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec's Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It's all around us, but I think it's important to remember that this intelligence is driven by human intelligence. It's the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...