SLW

  Konfigurieren Sie Ihr Produkt, indem Sie die nachstehenden Optionen nutzen

SLW

0,100" Tiger Buy™ Buchsenleiste mit niedrigem Profil

RoHS-Logo

Konfigurierte Teilenummer
.
.
Eigenschaften

  • Ausrichtung: Vertikal
  • Raster: 2,54 mm ( 0,100")
  • Ein- und Zweireihig mit bis zu 100 Kontakten
  • Kontaktsystem: Tiger Buy™
  • Fertigungsart: Durchsteckmontage
Zusammengefasste Produktspezifikation

Sicheres Formular. Kein Spam.

. .
.
.
. .
.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we're in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here's Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec's RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...