XCede® HD High-Density Backplane System

Samtec's XCede® HD high-density backplane system features a small form factor ideal for density-critical applications, and a modular design for flexibility and customizable solutions.

Family Overview

XCede® HD combines a small form factor with incredible design flexibility for significant board and system space savings. The system’s modularity gives designers the opportunity to create a fully custom backplane solution with optional power modules, guidance & keying, and side walls for increased durability. Featuring a staggered differential pin design, the ground pins mate first for hot-plugging to help prevent system downtime.


Modular Design

XCede® HD consists of signal, power and keying/guidance modules for incredible design flexibility. The modules can be customized in any configuration to meet specific application requirements.

How to build a full solution:

  • Right-angle modules can be built into a single customizable BSP part. Build a BSP part by combining any number, in any configuration, of HDTFs, power and keying/guidance modules to create one receptacle.
  • Header modules mount to the backplane individually, in any configuration of HDTM and HPTS parts.
  • Build Your Custom XCede® HD Solution
  • Contact [email protected] for more information about building a full XCede® HD solution.
XCede® HD assembly

Features

  • Small form factor provides significant space savings

  • Modular design provides flexibility in applications

  • High-density backplane system – up to 84 differential pairs per linear inch

  • 1.80 mm column pitch

  • 3-, 4- and 6-pair designs

  • 4, 6 or 8 columns

  • 12–48 pairs

  • Up to a 3.00 mm contact wipe on signal pins

  • Multiple signal/ground pin staging options

  • Integrated power, guidance, keying and side walls available

  • 85 Ω and 100 Ω options

  • Three levels of sequencing enable hot plugging

  • Cost-effective designs available for low-speed applications

  • Power modules (HPTT/HPTS) are available as a standalone power solution with 10 Amps max per blade

XCede® HD power guide

Downloads & Resources

Literature

XCede® HD High-Density Backplane eBrochure
XCede® HD High-Density Backplane eBrochure Download PDF
High-Speed Board-to-Board<br/>Solutions Guide
High-Speed Board-to-Board
Solutions Guide
Download PDF

Products

HDTF - XCede® HD 1.80 mm High-Density Backplane Right-Angle Receptacle

Features
  • Modular design provides flexibility in applications

  • 85 Ω and 100 Ω options

  • Standard or high-speed wafers available

  • 3-, 4- and 6-pair designs

  • 4, 6 or 8 columns

  • Current rating: 1.5 A max

  • Voltage rating: 48 VAC/68 VDC max

Series Image for HDTF-

HDTM - XCede® HD 1.80 mm High-Density Backplane Vertical Header

Features
  • Integrated guidance, keying and polarizing side walls available

  • Up to 3.00 mm contact wipe on signal pins

  • 3-, 4- and 6-pair designs

  • 4, 6 or 8 columns

  • Three levels of sequencing enable hot plugging

  • Current rating: 1.5 A max

  • Voltage rating: 48 VAC/68 VDC max

Series Image for HDTM-

BSP - XCede® HD High-Density Backplane Custom Right-Angle Module

Features
  • Contact [email protected] for assistance building a BSP product

  • Fully custom module to meet specific application requirements

  • Combine any number, in any configuration of HDTF (signal), HPTT (power) and keying/guidance to create one BSP product

  • Power and keying/guidance available for custom configurations only

  • For a signal only solution, see HDTF Series

Series Image for 292-CM

HPTS - XCede® HD Power Module, Socket

Features
  • Vertical Mount

  • Mounts individually to backplane

  • Variety of body heights to match signal module pair count

  • Current rating: 10 A max 

  • Voltage rating: 48 VAC/68 VDC max

  • Press-fit tails

  • Mates with XCede® HD Right-Angle Power Module Terminal (HPTT)

  • Power modules can be used as a standalone power solution; ideal in applications where space is limited

Series Image for 292-CM

HPTT - XCede® HD Power Module, Right-Angle Terminal

Features
  • Variety of body heights to match signal module pair count

  • Choice of contact wipe per column - 4.50 mm or 5.50 mm

  • Current rating: 10 A max 

  • Voltage rating: 48 VAC/68 VDC max

  • Press-fit tails

  • Right-angle

  • Mates with XCede® HD Power Module Socket (HPTS)

  • Power modules can be used as a standalone power solution; ideal in applications where space is limited

xcede power module

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Backplane Connectors