demo

DW-07-12-T-D-710

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

The DW series is a through-hole PCB header system with a fixed 0.110" tail that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Application: Elevated board stacking applications

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
DW-07-12-G-D-710 994 Bulk 1 0 Plating Yes
DW-07-12-S-D-710 994 Bulk 1 0 Plating Yes
DW-07-12-T-D-748 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-900 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-560 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-590 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-600 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-655 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-665 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-700 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-765 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-555 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-750 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-500 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-391 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-480 433 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-806 223 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-830 223 Bulk 1 0 StackHeight Yes
DW-07-12-T-D-810 223 Bulk 1 0 StackHeight Yes
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
CES Series Thumbnail Image
CES

.100" Closed Entry Low Profile Socket Strip

ESQ Series Thumbnail Image
ESQ

Elevated Socket Strip, 0.100" Pitch

ESW Series Thumbnail Image
ESW

.100" Elevated Socket Strip

HLE Series Thumbnail Image
HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

IDSD Series Thumbnail Image
IDSD

Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch

IDSS Series Thumbnail Image
IDSS

Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch

SLW Series Thumbnail Image
SLW

.100" Tiger Buy™ Low Profile Socket Strip

SMH Series Thumbnail Image
SMH

.100" Horizontal Surface Mount Socket Strip

SSM Series Thumbnail Image
SSM

Surface Mount PCB Socket Strips, .100" pitch

PHF Series Thumbnail Image
PHF

.100" Socket Strip, Press-Fit
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.